(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outdoor Type Single Phase 100 V Earthing with Breaker Electric Cable Drum

Outdoor Type Single Phase 100 V Earthing with Breaker Electric Cable Drum

You can add up to 6 items to the comparison list.

Loading...

Details

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 31,557.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Size (Vertical×Horizontal×Height)(mm)
    218×360×389
  • Main Body Dimensions(mm)
    218×360×389
  • Cord Length
    30
  • Ground Y/N
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
    ×
  • Automatic Reset Sensor Presence
  • Without Snap Lock Plug
  • Mass(g)
    8400
  • Electrical wiring Specifications
    VCT

Product Description

[Features]
· Rainy days and areas with high humidity bring with them a high risk of electrical leakage or electric shock.
· Using a rain-resistant type eliminates such worries.

Loading...

Product Specifications

Features

●You can use it with confidence in rainy or watery places.

Specification

●Wire Specification Length(m):30
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):3
●Outlet Specification Rated:With cap 2P/15A/125V with grounding
●Outlet Specification Shape:d
●Temperature Sensor:Automatic Return Type
●Conducting
●AC100V 
●Wire Type: VCT 
●With [Drum Stopper] that stops the rotation of cable and drum at the same time 
●Limit Current: 15A
●Rainproof Type Outlet Cap
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list