(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cord Reel, Single-Phase, 100 V Electrical Wire Length (m) 30

Cord Reel, Single-Phase, 100 V Electrical Wire Length (m) 30

You can add up to 6 items to the comparison list.

Loading...

Details

Catalog

Japanese Only

Specifications of NF-E34N

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    7400
  • Electrical wiring Specifications
    VCT  
Part Number
NF-E34N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,119.20

1 Piece(s) 11 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

[Features]
· Normal plugs can be locked in place by inserting them into the outlet and turning them slightly to the right.

Specifications of NF-E34N

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    7400
  • Electrical wiring Specifications
    VCT  
Part Number
NF-E34N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,119.20

1 Piece(s) 11 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications


X
whatsapp-qr whatsapp-icon
Close

Comparison list