(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fast-Feed Wide Motor Wrench

Fast-Feed Wide Motor Wrench

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Loading...

Specifications of MFW280S

  • Maximum Opening(mm)
    80
  • Mouth Depth(mm)
    48
  • Overall Length(mm)
    284
  • Mass(g)
    460
  • Mouth Thickness(mm)
    8.5

Loading...

Part Number
MFW280S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,929.24

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

Speedy operation with one push quick-feed mechanism

Specifications of MFW280S

  • Maximum Opening(mm)
    80
  • Mouth Depth(mm)
    48
  • Overall Length(mm)
    284
  • Mass(g)
    460
  • Mouth Thickness(mm)
    8.5

Loading...

Part Number
MFW280S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,929.24

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

Features

●With one-push fast feed mechanism, it is a speedy operation.
●Opening Height: 48mm, Opening: 80mm and wide.
●Thin type and realized 30% lightweight by thickness cut-off of each part.

Usage

●For tightening of plated nuts, soft nuts such as copper, brass, and gun metal.

Specification

●Max Opening(mm):80
●Total Length(mm):284
●Opening Height (mm):48
●SPQ(piece):6
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list