(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Water Pump Pliers (Heavy-Duty Type, Grooved)

Water Pump Pliers (Heavy-Duty Type, Grooved)

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of GWP300H

  • Maximum Opening(mm)
    58
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    305
  • Mass(g)
    685
  • Tip width(mm)
    11.5
Part Number
GWP300H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,319.78

1 Piece(s) 5 Day(s) or more

Product Description

[Features]
· Blade shape ideal for tightly fitting onto everything, such as pipes, round bars, hexagonal nuts, plate materials, etc.
· 5-8 level adjustable opening to match different sizes.

Specifications of GWP300H

  • Maximum Opening(mm)
    58
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    305
  • Mass(g)
    685
  • Tip width(mm)
    11.5
Part Number
GWP300H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,319.78

1 Piece(s) 5 Day(s) or more

Loading...

Product Specifications

Features

●A powerful type by engagement of grooves and protrusions of high-precision machining.
●Using the highest grade materials, completely non-oxidation quenching and excellent durability.
●Ideal blade shape that firmly bites into every member such as pipes, r

Usage

●From various piping to general work.

Specification

●SPQ(piece):6
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list