Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width dimension (mm) |
Depth (mm) |
Mass (kg) |
Capacity |
|
₹ 141,146.67
|
1 Piece(s)
|
|
14 Day(s) or more
|
340 |
410 |
30.0 |
1 unit |
|
₹ 165,782.69
|
1 Piece(s)
|
|
14 Day(s) or more
|
445 |
570 |
34.0 |
1 unit |
Basic Specifications
-
- Product Type
- Stainless steel work bench
-
- Main body: option
- Option
-
- Height Dimension(mm)
- 630
-
- Material
- Main Body: Stainless Steel (304)
-
- Material 2
- Caster Bracket: Stainless Steel (SUS304)
-
- Specifications
- Swivel Wheels 2 pcs, Swivel Wheels (with Stopper) 2 pieces
-
- Specification 2
- With Key
-
- Capacity
- 1 unit
Product Description
[Features]
· A small stainless steel medicine cabinet.
· Easy to move with casters.
[Applications]
· For research facilities, cleanrooms, etc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width dimension (mm) |
Depth (mm) |
Mass (kg) |
Capacity |
|
₹ 141,146.67
|
1 Piece(s)
|
|
14 Day(s) or more
|
340 |
410 |
30.0 |
1 unit |
|
₹ 165,782.69
|
1 Piece(s)
|
|
14 Day(s) or more
|
445 |
570 |
34.0 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy