(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thin Straight Monkey Wrench

Thin Straight Monkey Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 2,882.36 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
HT-24
HT-32
HT-38
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)
Mass
(g)
JAN Code Head Outer Diameter A
(mm)

₹ 2,882.36

1 Piece(s) 5 Day(s) or more - 230 4975180132505 57.5

₹ 3,273.25

1 Piece(s) 5 Day(s) or more 32 240 4975180132512 65

₹ 3,727.38

1 Piece(s) 5 Day(s) or more 38 265 4975180132529 72
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)
Mass
(g)
JAN Code Head Outer Diameter A
(mm)

Basic Specifications

  • Overall Length(mm)
    224
  • Product Category
    Includes scale markings
  • Material
    Cr-V
  • Head Thickness Distal Portion(mm)
    4.5
  • Head Thickness Root Portion(mm)
    13
  • Backing Sheet Dimension Height x Width(mm)
    270 × 85
  • Guaranteed Torque(N·m)
    137.5

Product Description

Standard tool, adjustable wrench.
[Features]
· 23-degree powerful type all-forged product.
· Vertical wobbling is suppressed by adopting square screw worm.
· After the establishment of Japanese Industrial Standards (JIS), the product is the first certification.
[Application]
· Ideal for removing bolts and nuts from industrial machinery and equipment.
· Can be used widely for piping, electrical materials, vehicles, construction, etc.

Part Number
HT-24
HT-32
HT-38
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)
Mass
(g)
JAN Code Head Outer Diameter A
(mm)

₹ 2,882.36

1 Piece(s) 5 Day(s) or more - 230 4975180132505 57.5

₹ 3,273.25

1 Piece(s) 5 Day(s) or more 32 240 4975180132512 65

₹ 3,727.38

1 Piece(s) 5 Day(s) or more 38 265 4975180132529 72
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)
Mass
(g)
JAN Code Head Outer Diameter A
(mm)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list