(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Orbital Sander - Pad

Mini Orbital Sander - Pad

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,011₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Low center of gravity design results in stable feel and excellent usability.
· Replacement pads for the 813C and 813CD.
[Applications]
· Putty sanding, woodworking sanding, FRP sanding.

Features

●A design with low center of gravity, stable and excellent sense of use.

Usage

●Putty grinding, woodwork polishing, FRP polishing.

Specification

●SPQ(piece):1
●Working Air Pressure: 0.4 to 0.6MPa
●Paper Used: Velcro Tape Seat Type
Part Number
20832
23318
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Trusco Code Mass
(g)

₹ 1,011.00

1 Piece(s) 5 Day(s) or more 73×105391-348110

₹ 3,172.31

1 Piece(s) 5 Day(s) or more 73×108366-381730
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.4–0.6 Details Type 1 Pad Use Putty sanding, woodworking sanding, FRP sanding
Paper Used Hook and Loop Sheet Type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list