(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Sanding sheet that can be used for hand sanding a variety of metals.
[Features]
· Polishing cloth, for manual metal light polishing, is a plain weave base material easily torn by hand, optimum polishing material for metal polishing, using fused alumina (AA) for an economical and also long-lasting product design
Part Number |
---|
NASS-N-80 |
NASS-N-120 |
NASS-N-150 |
NASS-N-240 |
NASS-N-320 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|
₹ 6,840.22 | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) or more | 80 | ||
₹ 6,564.29 | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) or more | 120 | ||
₹ 6,938.33 | 5 Pack(s) | 50 Pieces Per Package | 10 Day(s) or more | 150 | ||
₹ 6,564.29 | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) or more | 240 | ||
₹ 8,788.00 | 5 Pack(s) | 50 Pieces Per Package | 10 Day(s) or more | 320 |
Loading...
Sheet Model | Polishing Cloth | Method of Using | Manual Grinding | Abrasive | Alundum (Alumina) |
---|---|---|---|---|---|
Width(mm) | 230 | Length(mm) | 280 | Use | (1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repair |
Base Material | Plain-woven cotton fabric | Quantity(Sheets) | 50 |