(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Applications]
Can be used for cutting special hardwoods.
[Features]
Made from alloy tool steel, the cutting power is enhanced through a unique special constant temperature heat treatment.
Part Number |
---|
BR0314 |
BR0318 |
BR0512 |
BR0514 |
BR0518 |
BR0612 |
BR0614 |
BR0618 |
BR0812 |
BR0814 |
BR0818 |
BR1012 |
BR1014 |
BR1018 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Threads | Width (mm) | Mass (kg) | JAN Code |
---|---|---|---|---|---|---|---|---|
₹ 10,456.62 | 1 Piece(s) | 5 Day(s) or more | 14 | 3 | 0.82 | 4523373102189 | ||
₹ 10,456.62 | 1 Piece(s) | 5 Day(s) or more | 18 | 3 | 0.82 | 4523373102196 | ||
₹ 10,456.62 | 1 Piece(s) | 5 Day(s) or more | 12 | 5 | 1.04 | 4523373102233 | ||
₹ 10,456.62 | 1 Piece(s) | 5 Day(s) or more | 14 | 5 | 1.04 | 4523373102240 | ||
₹ 10,456.62 | 1 Piece(s) | 5 Day(s) or more | 18 | 5 | 1.04 | 4523373102257 | ||
₹ 10,456.62 | 1 Piece(s) | 5 Day(s) or more | 12 | 6 | 1.24 | 4523373102318 | ||
₹ 10,557.07 | 1 Piece(s) | 5 Day(s) or more | 14 | 6 | 1.24 | 4523373102325 | ||
₹ 10,557.07 | 1 Piece(s) | 6 Day(s) or more | 18 | 6 | 1.24 | 4523373102332 | ||
₹ 10,557.07 | 1 Piece(s) | 5 Day(s) or more | 12 | 8 | 1.5 | 4523373102394 | ||
₹ 10,557.07 | 1 Piece(s) | 8 Day(s) or more | 14 | 8 | 1.5 | 4523373102400 | ||
₹ 10,557.07 | 1 Piece(s) | 5 Day(s) or more | 18 | 8 | 1.5 | 4523373102417 | ||
₹ 10,557.07 | 1 Piece(s) | 5 Day(s) or more | 12 | 10 | 1.72 | 4523373102479 | ||
₹ 10,557.07 | 1 Piece(s) | 5 Day(s) or more | 14 | 10 | 1.72 | 4523373102486 | ||
₹ 10,456.62 | 1 Piece(s) | 8 Day(s) or more | 18 | 10 | 1.72 | 4523373102493 |
Loading...
Material | High-carbon Tool Steel | Overall Length(mm) | 30 | Thickness(mm) | 0.635 |
---|---|---|---|---|---|
Product Model | Contour machine blade replacement |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy