(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Blade for Contour Machine (Width: 4,5,6,8,10 mm)

Blade for Contour Machine (Width: 4,5,6,8,10 mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,962₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cutting difficult-to-cut materials such as stainless steel and aluminum, and heavy-duty cutting

Features

●A blade in which the finest high-speed steel cutting edge is welded to a special alloy base metal by the electron beam.

Usage

●For cutting of difficult-to-cut materials including stainless steel and aluminum.

Materials

●Bimetal High-Speed Steel
Part Number
BIM0410-30M
BIM0412-30M
BIM0414-16M
BIM0414-30M
BIM0418-16M
BIM0512-16M
BIM0514-16M
BIM0518-16M
BIM0608-16M
BIM0610-16M
BIM0610-30M
BIM0612-16M
BIM0612-30M
BIM0614-16M
BIM0614-30M
BIM0618-16M
BIM0808-16M
BIM0810-16M
BIM0812-16M
BIM0814-16M
BIM0818-16M
BIM1008-16M
BIM1008-30M
BIM1010-16M
BIM1010-30M
BIM1012-16M
BIM1012-30M
BIM1014-16M
BIM1014-30M
BIM1018-16M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Threads Overall Length
(mm)
Width
(mm)
Thickness
(mm)
Mass
(kg)
JAN Code

₹ 36,964.56

1 Piece(s) 5 Day(s) or more 103040.91.124523373103322

₹ 36,964.56

1 Piece(s) 5 Day(s) or more 123040.91.124523373103339

₹ 18,961.76

1 Piece(s) 5 Day(s) or more 141640.6350.694523373103803

₹ 36,964.56

1 Piece(s) 5 Day(s) or more 143040.91.124523373103346

₹ 18,961.76

1 Piece(s) 5 Day(s) or more 181640.6350.694523373103810

₹ 18,961.76

1 Piece(s) 8 Day(s) or more 121650.6350.74523373103094

₹ 18,961.76

1 Piece(s) 5 Day(s) or more 141650.6350.74523373103100

₹ 18,961.76

1 Piece(s) 5 Day(s) or more 181650.6350.74523373103117

₹ 18,961.76

1 Piece(s) 5 Day(s) or more 81660.6350.784523373103827

₹ 19,062.22

1 Piece(s) 5 Day(s) or more 101660.6350.784523373103834

₹ 36,964.56

1 Piece(s) 5 Day(s) or more 103060.91.444523373103377

₹ 19,062.22

1 Piece(s) 5 Day(s) or more 121660.6350.784523373103148

₹ 36,964.56

1 Piece(s) 5 Day(s) or more 123060.91.444523373103384

₹ 19,062.22

1 Piece(s) 5 Day(s) or more 141660.6350.784523373103155

₹ 37,065.02

1 Piece(s) 5 Day(s) or more 143060.91.444523373103391

₹ 19,062.22

1 Piece(s) 5 Day(s) or more 181660.6350.784523373103162

₹ 18,961.76

1 Piece(s) 5 Day(s) or more 81680.6350.984523373103841

₹ 18,961.76

1 Piece(s) 5 Day(s) or more 101680.6350.984523373103858

₹ 19,062.22

1 Piece(s) 5 Day(s) or more 121680.6350.984523373103193

₹ 19,062.22

1 Piece(s) 5 Day(s) or more 141680.6350.984523373103209

₹ 19,062.22

1 Piece(s) 5 Day(s) or more 181680.6350.984523373103216

₹ 18,961.76

1 Piece(s) 5 Day(s) or more 816100.6351.144523373103865

₹ 36,964.56

1 Piece(s) 5 Day(s) or more 830100.92.284523373103414

₹ 19,062.22

1 Piece(s) 5 Day(s) or more 1016100.6351.144523373103872

₹ 36,964.56

1 Piece(s) 5 Day(s) or more 1030100.92.284523373103421

₹ 18,961.76

1 Piece(s) 8 Day(s) or more 1216100.6351.144523373103247

₹ 36,964.56

1 Piece(s) 5 Day(s) or more 1230100.92.284523373103438

₹ 19,062.22

1 Piece(s) 5 Day(s) or more 1416100.6351.144523373103254

₹ 36,964.56

1 Piece(s) 5 Day(s) or more 1430100.92.284523373103445

₹ 19,062.22

1 Piece(s) 6 Day(s) or more 1816100.6351.144523373103261

Loading...

  1. 1

Basic Information

Material Bimetal HSS Product Model Contour machine blade replacement