Loading...

Blue Coil, B 30 m Winding

Brand :
FUNASAW

Caution

    Product Description

    [Applications]
    Can be used for cutting cemented carbide metals, non-ferrous metals, plastics, etc.
    [Features]
    A band saw blade made from high-carbon tool steel.

    Features

    ●A general-purpose blade that can be used for a wide range of applications such as soft metal materials, nonferrous metals, plastics, etc.
    ●It is the most common contour machine blade made from high carbon tool steel.

    Usage

    ●From general steel to non-ferrous metals, plastics, wood and a wide variety of cuttings.

    Specification

    ●Total Length(m):30
    ●Thickness(mm):0.635

    Materials

    ●High Carbon Steel Tools