Loading...

Filter for Blower

Brand :
TRUSCO NAKAYAMA

Caution

    Product Description

    A filter to prevent dust from leaking out when connected to a blower or a duct.
    [Features]
    · It is 100% made of fiber and has a density gradient in the thickness direction on the inflow side.
    · Exhibits excellent dust elimination effect and long-life DHC (Dirt Holding Capacity).
    · It can be washed several times and can be easily recycled.
    · Since it is not clogged by an adhesive, the airflow resistance is low.
    [Applications]
    · Filter for blower.

    Features

    ●Can be washed several times and be easily reproduced.
    ●Excellent dust removal effect and long-life dust holding capacity is demonstrated.

    Specification

    ●Length(mm):550
    ●Collection Efficiency: 83%(8 micron case), 100%(40 micron case)
    ●Working Temperature: 60 °C or less
    ●Body Material Thickness: 20 mm

    Materials

    ●Based Cloth: Polyolefin
    ●Mouth: Cotton Mixed Rope