(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flexible Aluminum Ducting Non-Combustible Type φ200 mm x 5 m / φ320 mm x 5 m

Flexible Aluminum Ducting Non-Combustible Type φ200 mm x 5 m / φ320 mm x 5 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of RFD-200G

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    200X5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    230
  • Trusco Code
    178-1961
  • Features
    Suitable for on-site welding and fusion cutting work.
  • Mass
    3100g
  • Specifications
    Japan Fire Retardant Association Approved Product, Japan Testing Center for Construction Materials JIS A 1323 (Flame Retardant Test) Certified / with Reducer / Hanger Bracket
  • Base Cloth
    Glass Fiber Fabric
  • Surface finishing
    Silicone resin coating
  • Amount Of Content
    1 pc.
Part Number
RFD-200G
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 46,609.64

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    200X5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    230
  • Trusco Code
    178-1961
  • Features
    Suitable for on-site welding and fusion cutting work.
  • Mass
    3100g
  • Specifications
    Japan Fire Retardant Association Approved Product, Japan Testing Center for Construction Materials JIS A 1323 (Flame Retardant Test) Certified / with Reducer / Hanger Bracket
  • Base Cloth
    Glass Fiber Fabric
  • Surface finishing
    Silicone resin coating
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Suitable for on-site welding and fusion cutting work.
· Uses a fire-resistant fabric made from fiberglass coated with silicone resin.
· Even if weld sparks land onto it, they do not develop into flames, and it is also highly heat resistant (no abnormality is evident in its exterior when exposed under 200°C for 48 hours).

Specifications of RFD-200G

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    200X5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    230
  • Trusco Code
    178-1961
  • Features
    Suitable for on-site welding and fusion cutting work.
  • Mass
    3100g
  • Specifications
    Japan Fire Retardant Association Approved Product, Japan Testing Center for Construction Materials JIS A 1323 (Flame Retardant Test) Certified / with Reducer / Hanger Bracket
  • Base Cloth
    Glass Fiber Fabric
  • Surface finishing
    Silicone resin coating
  • Amount Of Content
    1 pc.
Part Number
RFD-200G
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 46,609.64

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Even when welding spark fly, it does not spread out, and it is also excellent for heat resistance(none abnormality in appearance even after leaving for 48 hours at 200°C).

Specification

●Main Body Cloth Thickness(mm):0.35
●SPQ(piece):1
●Japan Fire Retardant Association(JFRA) Certified Product
●(foundation) Japan Testing Center for Construction Matesials JIS A 1323(flame retardant test) Certified Product
●Incombustible Type with Reducer 
●Carry Out Fitting

Materials

●Base Fabric: Glass Fiber Fabric
●Surface Finish: Silicone Resin Coating
X
whatsapp-qr whatsapp-icon