(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Storage Type Flexible Duct Storage Bag Included TFD

Storage Type Flexible Duct Storage Bag Included TFD

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TFD-280S

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    280X5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    310
  • Trusco Code
    284-8244
  • Features
    Attachable to the blower main unit with a storage bag attached.
  • Mass
    4,500 g/set
  • Specifications
    Japan Fire Retardant Association Approved Product / Orange (Flameproof Certified) with Reducer / Hanger Bracket (SUS430)
  • Base Cloth
    Polyester Tarpaulin
  • Surface finishing
    Polyvinyl chloride sheets are laminated
  • Reducer Diameter D'
    Φ310
  • Air duct opening diameter D
    Φ280
  • Overall Length L(m)
    5
  • Spiral Pitch P(mm)
    150
  • Ring Wire Diameter
    φ3
  • Spiral wire diameter
    φ2.6
  • Storage Pouch L(mm)
    430
  • Amount Of Content
    1 Set (Duct Main Unit, Storage Bag)
Part Number
TFD-280S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 18,767.18

1 Piece(s) 5 Day(s) or more 1 Set (Duct Main Unit, Storage Bag)

Basic Specifications

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    280X5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    310
  • Trusco Code
    284-8244
  • Features
    Attachable to the blower main unit with a storage bag attached.
  • Mass
    4,500 g/set
  • Specifications
    Japan Fire Retardant Association Approved Product / Orange (Flameproof Certified) with Reducer / Hanger Bracket (SUS430)
  • Base Cloth
    Polyester Tarpaulin
  • Surface finishing
    Polyvinyl chloride sheets are laminated
  • Reducer Diameter D'
    Φ310
  • Air duct opening diameter D
    Φ280
  • Overall Length L(m)
    5
  • Spiral Pitch P(mm)
    150
  • Ring Wire Diameter
    φ3
  • Spiral wire diameter
    φ2.6
  • Storage Pouch L(mm)
    430
  • Amount Of Content
    1 Set (Duct Main Unit, Storage Bag)

Product Description

[Features]
· Attachable to the blower main unit with a storage bag attached.
· Lightweight, compactly designed, easy-to-carry duct.
· The duct does not twist so the pressure loss of air blow can be prevented.

Specifications of TFD-280S

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    280X5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    310
  • Trusco Code
    284-8244
  • Features
    Attachable to the blower main unit with a storage bag attached.
  • Mass
    4,500 g/set
  • Specifications
    Japan Fire Retardant Association Approved Product / Orange (Flameproof Certified) with Reducer / Hanger Bracket (SUS430)
  • Base Cloth
    Polyester Tarpaulin
  • Surface finishing
    Polyvinyl chloride sheets are laminated
  • Reducer Diameter D'
    Φ310
  • Air duct opening diameter D
    Φ280
  • Overall Length L(m)
    5
  • Spiral Pitch P(mm)
    150
  • Ring Wire Diameter
    φ3
  • Spiral wire diameter
    φ2.6
  • Storage Pouch L(mm)
    430
  • Amount Of Content
    1 Set (Duct Main Unit, Storage Bag)
Part Number
TFD-280S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 18,767.18

1 Piece(s) 5 Day(s) or more 1 Set (Duct Main Unit, Storage Bag)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon