(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flexible Ducting for Air Pipe/Standard Type

Flexible Ducting for Air Pipe/Standard Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of RFD-520S

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    520×5
  • Main Body Fabric Thickness(mm)
    0.33
  • Compatible Maximum Fan Aperture Diameter(mm)
    520
  • Trusco Code
    178-1936
  • Mass
    7700g
  • Reducer Diameter(mm)
    550
  • Base Cloth
    Polyester Fiber Textiles
  • Surface finishing
    Polyvinyl chloride sheets are laminated
  • Amount Of Content
    1 pc.
Part Number
RFD-520S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 32,453.55

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    520×5
  • Main Body Fabric Thickness(mm)
    0.33
  • Compatible Maximum Fan Aperture Diameter(mm)
    520
  • Trusco Code
    178-1936
  • Mass
    7700g
  • Reducer Diameter(mm)
    550
  • Base Cloth
    Polyester Fiber Textiles
  • Surface finishing
    Polyvinyl chloride sheets are laminated
  • Amount Of Content
    1 pc.

Product Description

Spiral ducting that can be bent without breaking.
[Features]
· Comes with a throttle type reducer that can be easily installed to a wind pipe.
· Ducts can be connected easily with each other using couplings.
· A polyester tarpaulin using fabric processed for flameproofing.
[Applications]
· Ideal for warehouse work and ventilation of manholes.

Specifications of RFD-520S

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    520×5
  • Main Body Fabric Thickness(mm)
    0.33
  • Compatible Maximum Fan Aperture Diameter(mm)
    520
  • Trusco Code
    178-1936
  • Mass
    7700g
  • Reducer Diameter(mm)
    550
  • Base Cloth
    Polyester Fiber Textiles
  • Surface finishing
    Polyvinyl chloride sheets are laminated
  • Amount Of Content
    1 pc.
Part Number
RFD-520S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 32,453.55

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With a nozzle type reducer compliant to blower of various caliber.

Specification

●Main Body Cloth Thickness(mm):0.33
●SPQ(piece):1
●Wind Tube/Standard Type
●Heat Resistant Temperature: 50°C
●Japan Fire Retardant Association(JFRA) Certified Product
●With reducer 
●Carry Out Fitting

Materials

●Based Cloth: Polyester Fiber
●Surface Finish: Laminate Processing of PVC Sheet
X
whatsapp-qr whatsapp-icon