(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Universal Sealant, Operating Temperature Range -40 – 180°C

Universal Sealant, Operating Temperature Range -40 – 180°C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 984.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KE45B-100
KE45G-330
KE45R-100
KE45R-330
KE45T-330
KE45W-100
KE45W-330
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Details Type Trusco Code Mass
(g)
Amount Of Content

₹ 984.76

2 Piece(s) 5 Day(s) or more Black Tube Type 492-1194 114 1 pc (100 g)

₹ 1,414.62

2 Piece(s) 5 Day(s) or more Gray Cartridge type 492-1208 404 1 pc (330 g)

₹ 1,272.73

2 Piece(s) 8 Day(s) or more Red Tube Type 423-0281 114 1 pc (100 g)

₹ 1,426.67

2 Piece(s) 5 Day(s) or more Red Cartridge type 423-0299 404 1 pc (330 g)

₹ 1,414.62

4 Piece(s) 5 Day(s) or more Transparency Cartridge type 492-1224 404 1 pc (330 g)

₹ 984.76

2 Piece(s) 5 Day(s) or more White Tube Type 492-1232 114 1 pc (100 g)

₹ 1,414.62

4 Piece(s) 5 Day(s) or more White Cartridge type 492-1241 404 1 pc (330 g)

Basic Specifications

  • Product Type
    Sealant
  • Features
    As well as electrical insulation the product can also be used for general sealing applications.
  • Application
    Sealing for electrical and electronic equipment, as well as general industrial applications.
  • Operating Temperature Range
    -40~180℃
  • Main Ingredient
    Silicone Rubber

Product Description

[Features]
·It can be used for general sealing as well as electrical insulation.
·It does not give off a foul odor when cured, and there is almost no risk of corrosion to metals.
·It also exhibits excellent adhesion to alkaline substances such as mortar and white cement.
·No primer is required.
[Applications]
·Electrical and electronic equipment, general industrial sealing.

Part Number
KE45B-100
KE45G-330
KE45R-100
KE45R-330
KE45T-330
KE45W-100
KE45W-330
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Details Type Trusco Code Mass
(g)
Amount Of Content

₹ 984.76

2 Piece(s) 5 Day(s) or more Black Tube Type 492-1194 114 1 pc (100 g)

₹ 1,414.62

2 Piece(s) 5 Day(s) or more Gray Cartridge type 492-1208 404 1 pc (330 g)

₹ 1,272.73

2 Piece(s) 8 Day(s) or more Red Tube Type 423-0281 114 1 pc (100 g)

₹ 1,426.67

2 Piece(s) 5 Day(s) or more Red Cartridge type 423-0299 404 1 pc (330 g)

₹ 1,414.62

4 Piece(s) 5 Day(s) or more Transparency Cartridge type 492-1224 404 1 pc (330 g)

₹ 984.76

2 Piece(s) 5 Day(s) or more White Tube Type 492-1232 114 1 pc (100 g)

₹ 1,414.62

4 Piece(s) 5 Day(s) or more White Cartridge type 492-1241 404 1 pc (330 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


 

Usage

●Electrical and electronic equipment, general industrial sealing.

Specification

●Working Temperature Range: -40 to 180°C

Materials

●Principal Component: Silicone Rubber