(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mitachi Straight Grinder Collet Chuck

Mitachi Straight Grinder Collet Chuck

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,567₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· It is a collet chuck for Mitachi's widely used straight grinder.
[Applications]
· Dedicated for Straight Grinders Manufactured by Mitachi

Mitachi Straight Grinder Collet Chuck

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,567₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
DLM6001-00A
DLM6009-00A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCollet Diameter
(mm)
Compatible Models Trusco Code

₹ 2,888.36

1 Piece(s) 5 Day(s) or more 6MGS38A、MGS38A1、MGS38A2、MSS-65AC、SGS-38SX、SGS38X2284-2688

₹ 2,566.91

1 Piece(s) 5 Day(s) or more 3MGS38A、MGS38A1、MGS348A2、MSS-65AC、SGS-38SX、SGS38X2360-2885
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCollet Diameter
(mm)
Compatible Models Trusco Code

Loading...

  1. 1

Basic Information

Product Model Related Parts / Products Total Length(mm) 38 Product Name Collet
Mass(g) 30
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language