(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Minitech Plastic Nippers (Straight Blades) Small Type

Minitech Plastic Nippers (Straight Blades) Small Type

You can add up to 6 items to the comparison list.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Loading...

Specifications of MP5-110

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    110
  • With or without spring
    Available
  • Resin Cutting Capacity(mmφ)
    3
  • Main Body / Option
    Main Body
  • Weight(g/w)
    60
  • Blade Shape
    Straight Blade 54° (thin blade)
  • Blade Finish
    Mirror Surface Finishing
  • Package Size H×W×D(mm)
    170×73×15

Loading...

Part Number
MP5-110
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,546.95

1 Piece(s) 5 Day(s) or more

Product Description

It is perfect for elaborate work as it is a small-sized type accommodated comfortably in the palm of the hand.

Specifications of MP5-110

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    110
  • With or without spring
    Available
  • Resin Cutting Capacity(mmφ)
    3
  • Main Body / Option
    Main Body
  • Weight(g/w)
    60
  • Blade Shape
    Straight Blade 54° (thin blade)
  • Blade Finish
    Mirror Surface Finishing
  • Package Size H×W×D(mm)
    170×73×15

Loading...

Part Number
MP5-110
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,546.95

1 Piece(s) 5 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list