Handy Wire Cutter

Handy Wire Cutter

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· It can cleanly cut wires. Has a beautiful cutting surface. Wire rope does not come off after cutting

Basic Specifications

  • Overall Length(mm)
    196
  • Cutting Capacity: Wire(mm)
    φ6
  • Cutting Capacity: Cable Line (IV Line)(mm2)
    φ6
  • Cutting Capacity: Others(mm)
    Piano Wire: φ2.5/Iron Wire: φ4
  • Mass(g)
    315
  • Attached Spring Prezence
    Available

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : HWC-6
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    196
  • Cutting Capacity: Wire(mm)
    φ6
  • Cutting Capacity: Cable Line (IV Line)(mm2)
    φ6
  • Cutting Capacity: Others(mm)
    Piano Wire: φ2.5/Iron Wire: φ4
  • Mass(g)
    315
  • Attached Spring Prezence
    Available
  • Package Size H×W×D(mm)
    265×85×20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)