• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Masking Plug C

Masking Plug C

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Supports two screw sizes.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 Pack (100 pcs.)
  • Clear
Color

Refine by

  • Yellow_
  • Black
  • Red
  • Green_
  • Clear
φD1(mm)

Refine by

  • 6.4
  • 10.3
  • 14
  • 17.4
  • Clear
φD2(mm)

Refine by

  • 4.8
  • 8.3
  • 11.8
  • 15.5
  • Clear
L1(mm)

Refine by

  • 8
  • 12
  • 16
  • 20
  • Clear
L2(mm)

Refine by

  • 10
  • 14
  • 16
  • 20
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 pcs.)
Yellow_
6.4
4.8
8
10
7 Day(s) or more
-

Part Number : TCCS0608
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs.)

Specificationtitle

  • Product Type
    Masking Supplies
  • Color
    Yellow_
  • Application
    Tapped Hole
  • Details Type
    Masking Plug C
  • φD1(mm)
    6.4
  • φD2(mm)
    4.8
  • L1(mm)
    8
  • L2(mm)
    10
  • Trusco Code
    420-1922
  • Material
    Silicon
  • Mass(g/package)
    89.8
1 Pack (100 pcs.)
Red
10.3
8.3
12
14
7 Day(s) or more
-

Part Number : TCCS1012
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs.)

Specificationtitle

  • Product Type
    Masking Supplies
  • Color
    Red
  • Application
    Tapped Hole
  • Details Type
    Masking Plug C
  • φD1(mm)
    10.3
  • φD2(mm)
    8.3
  • L1(mm)
    12
  • L2(mm)
    14
  • Trusco Code
    420-1931
  • Material
    Silicon
  • Mass(g/package)
    288.4
1 Pack (100 pcs.)
Green_
14
11.8
16
16
7 Day(s) or more
-

Part Number : TCCS1416
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs.)

Specificationtitle

  • Product Type
    Masking Supplies
  • Color
    Green_
  • Application
    Tapped Hole
  • Details Type
    Masking Plug C
  • φD1(mm)
    14
  • φD2(mm)
    11.8
  • L1(mm)
    16
  • L2(mm)
    16
  • Trusco Code
    420-1949
  • Material
    Silicon
  • Mass(g/package)
    687.2
1 Pack (100 pcs.)
Black
17.4
15.5
20
20
7 Day(s) or more
-

Part Number : TCCS1820
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs.)

Specificationtitle

  • Product Type
    Masking Supplies
  • Color
    Black
  • Application
    Tapped Hole
  • Details Type
    Masking Plug C
  • φD1(mm)
    17.4
  • φD2(mm)
    15.5
  • L1(mm)
    20
  • L2(mm)
    20
  • Trusco Code
    420-1957
  • Material
    Silicon
  • Mass(g/package)
    1370.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)