(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Leg Set for Large Rotary Work Bench

Leg Set for Large Rotary Work Bench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LC-K500

  • Product Type
    Rotating table
  • Main body: option
    Option
  • Overall Length(mm)
    437
  • Capacity
    1 Pack (4 pcs)
Part Number
LC-K500
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 7,886.89

1 Pack(s)

4 Pieces Per Package

10 Day(s) or more 1 Pack (4 pcs)

Basic Specifications

  • Product Type
    Rotating table
  • Main body: option
    Option
  • Overall Length(mm)
    437
  • Capacity
    1 Pack (4 pcs)

Product Description

[Features]
· The height to the top is 500 mm.
· Each leg is fixed with 4 bolts.
· Can be used for jobs at variable heights.

Specifications of LC-K500

  • Product Type
    Rotating table
  • Main body: option
    Option
  • Overall Length(mm)
    437
  • Capacity
    1 Pack (4 pcs)
Part Number
LC-K500
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 7,886.89

1 Pack(s)

4 Pieces Per Package

10 Day(s) or more 1 Pack (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1