Loading...

Large Revolving Table with Antistatic Mat Surface Average Load (kg) 80

Brand :
TRUSCO NAKAYAMA

Caution

    Product Description

    [Features]
    · The turntable can be rotated to a position where it is convenient for the operator to use the product in mold repair, product assembly or the like to improve work efficiency.
    · Weight is very light and easy to handle despite the large diameter.
    · Ideal for lightweight product assembly and packaging work.
    · Anti-slip rubber is attached to the back surface.
    · Uses rubber material with excellent oil resistance and solvent resistance.
    · Top plate is selectable from 3 types to suit the application.
    · Optional stopper can be installed.

    Large Revolving Table with Antistatic Mat Surface Average Load (kg) 80 | TRUSCO NAKAYAMA | MISUMI India