• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Large Revolving Table with Rubber Mat Surface Average Load (kg) 80

Large Revolving Table with Rubber Mat Surface Average Load (kg) 80

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

[Features]
· The turntable can be rotated to a position where it is convenient for the operator to use the product in mold repair, product assembly or the like to improve work efficiency.
· Weight is very light and easy to handle despite the large diameter.
· Ideal for lightweight product assembly and packaging work.
· Anti-slip rubber is attached to the back surface.
· Easily absorbs vibration, suppresses noise, and helps prevent scratches on products.
· Top plate is selectable from 3 types to suit the application.
· Optional stopper can be installed.

Basic Specifications

  • Product Type
    Rotating table
  • Uniform Load(kg)
    80
  • Main body: option
    Option
  • Height Dimension(mm)
    81
  • Outer Diameter(mm)
    860
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
15 Day(s) or more
-

Part Number : LC-90-80G5
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Rotating table
  • Uniform Load(kg)
    80
  • Main body: option
    Option
  • Height Dimension(mm)
    81
  • Outer Diameter(mm)
    860
  • Material
    Main Body: Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)