(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotating Base, Uniform Load 300–500 kg

Rotating Base, Uniform Load 300–500 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 34,528.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Rotating table
  • Main body: option
    Main Body
  • Features 2
    Ideal for repairing molds and assembling parts.
  • Material
    Steel (melamine baked coating)
  • Capacity
    1 unit

Product Description

Rotary table with high work efficiency that enables work at any angle within 360°.
[Features]
· Easy 360° rotation.
· With rotation stop mechanism (36-way equal division at approx. 10° pitch).
[Applications]
· Ideal for repairing molds and assembling parts.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list