(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotating Base, Steel Top Plate, Uniform Load 50–150 kg

Rotating Base, Steel Top Plate, Uniform Load 50–150 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 7,889.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC30-05F
TC30-10F
TC40-10F
TC60-10F
TC60-15F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Height Dimension
(mm)
Outer Diameter
(mm)
Capacity

₹ 7,889.29

1 Piece(s) 5 Day(s) or more 50 33 300 1 unit

₹ 9,905.07

1 Piece(s) 6 Day(s) or more 100 33 300 1 unit

₹ 11,522.95

1 Piece(s) 5 Day(s) or more 100 33.4 400 1 unit

₹ 45,221.96

1 Piece(s) 9 Day(s) or more 100 34.0 600 1 unit

₹ 51,910.89

1 Piece(s) 9 Day(s) or more 150 34.0 600 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Height Dimension
(mm)
Outer Diameter
(mm)
Capacity

Basic Specifications

  • Product Type
    Rotating table
  • Main body: option
    Main Body
  • Material
    Top Panel: Steel Top Panel
  • Material 2
    Main Body: Steel (Silver Coated)
  • Material 3
    Inside: resin bearing
  • Capacity
    1 unit

Product Description

Rotating steel top-plate, ideal for assembly of products and components, as well as mold maintenance.
[Features]
· Allows the workpiece to be moved with ease to a position convenient for the worker.
· Inside: resin bearing.
· Made in Japan.

Part Number
TC30-05F
TC30-10F
TC40-10F
TC60-10F
TC60-15F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Height Dimension
(mm)
Outer Diameter
(mm)
Capacity

₹ 7,889.29

1 Piece(s) 5 Day(s) or more 50 33 300 1 unit

₹ 9,905.07

1 Piece(s) 6 Day(s) or more 100 33 300 1 unit

₹ 11,522.95

1 Piece(s) 5 Day(s) or more 100 33.4 400 1 unit

₹ 45,221.96

1 Piece(s) 9 Day(s) or more 100 34.0 600 1 unit

₹ 51,910.89

1 Piece(s) 9 Day(s) or more 150 34.0 600 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Height Dimension
(mm)
Outer Diameter
(mm)
Capacity

Loading...

Product Specifications

Features

●Optimum for assembly of products, parts and maintenance of die and mold.
●Easily move to a position easy for the operator to use.

Materials

●Top Board: Steel Tabletop
●Main Body: Steel(silver coated)
●Inner Part: Resin Bearing
X
whatsapp-qr whatsapp-icon
Close

Comparison list