(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Metal Joint for Assembly Pipe System (Conductive)

Metal Joint for Assembly Pipe System (Conductive)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 622.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TJ-3-D
TJ-5-D
TJ-7-D
TJ-8-D
TJ-9-D
TJ-10-D
TJ-12-D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Type Mass
(g)
Capacity

₹ 1,049.87

10 Piece(s) 5 Day(s) or more 5-way joint 325 1 pc.

₹ 1,363.55

10 Piece(s) 5 Day(s) or more 6 Direction Joint 400 1 pc.

₹ 824.35

10 Piece(s) 5 Day(s) or more Free joint 260 1 pc.

₹ 699.87

1 Piece(s) 5 Day(s) or more Free joint 200 1 pc.

₹ 949.00

10 Piece(s) 5 Day(s) or more 4-way joint 240 1 pc.

₹ 622.24

10 Piece(s) 8 Day(s) or more 3-way hinge joint 186 1 pc.

₹ 1,503.00

10 Piece(s) 5 Day(s) or more Free joint 400 1 pc.

Basic Specifications

  • Product Type
    Pipe-strut work bench
  • Main body: option
    Option
  • Surface resistance value(Ω)
    105
  • Material
    Steel
  • Material 2
    Surface processing: black plating finish
  • Capacity
    1 pc.

Product Description

[Features]
· Fasten using a 5 mm hexagonal wrench (with fastening screws).

Part Number
TJ-3-D
TJ-5-D
TJ-7-D
TJ-8-D
TJ-9-D
TJ-10-D
TJ-12-D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Type Mass
(g)
Capacity

₹ 1,049.87

10 Piece(s) 5 Day(s) or more 5-way joint 325 1 pc.

₹ 1,363.55

10 Piece(s) 5 Day(s) or more 6 Direction Joint 400 1 pc.

₹ 824.35

10 Piece(s) 5 Day(s) or more Free joint 260 1 pc.

₹ 699.87

1 Piece(s) 5 Day(s) or more Free joint 200 1 pc.

₹ 949.00

10 Piece(s) 5 Day(s) or more 4-way joint 240 1 pc.

₹ 622.24

10 Piece(s) 8 Day(s) or more 3-way hinge joint 186 1 pc.

₹ 1,503.00

10 Piece(s) 5 Day(s) or more Free joint 400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●SPQ(piece):1
●Surface Resistivity: 105Ω

Materials

●Steel
●Surface Treatment: Black Plated Finishing