• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Lighting Equipment Set, Lighting Equipment for Height Adjustable Cell Line Work Bench

Lighting Equipment Set, Lighting Equipment for Height Adjustable Cell Line Work Bench

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Uses an anti-vibration adjuster to be suitable for work that requires vibration to be suppressed.

Basic Specifications

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Depth(mm)
    200
  • Height Dimension(mm)
    99
  • Compatible Work Bench
    CLM Type
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Trusco Code

Refine by

  • 466-8197
  • 466-8189
  • 466-8171
  • Clear
Width dimension(mm)

Refine by

  • 775
  • 1075
  • 1375
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
466-8171
1075
11 Day(s) or more
-

Part Number : CLL-1200
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Trusco Code
    466-8171
  • Width dimension(mm)
    1075
  • Depth(mm)
    200
  • Height Dimension(mm)
    99
  • Compatible Work Bench
    CLM Type
  • Material
    Steel
  • Power Consumption(W)
    20
  • Specifications
    Power supply cord: 4 m (with intermediary switch)
  • Specification 2
    Shelf Board / Fluorescent Lamp Set
  • Mass(kg)
    5.0
1 pc.
466-8189
1375
11 Day(s) or more
-

Part Number : CLL-1500
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Trusco Code
    466-8189
  • Width dimension(mm)
    1375
  • Depth(mm)
    200
  • Height Dimension(mm)
    99
  • Compatible Work Bench
    CLM Type
  • Material
    Steel
  • Power Consumption(W)
    40
  • Specifications
    Power supply cord: 4 m (with intermediary switch)
  • Specification 2
    Shelf Board / Fluorescent Lamp Set
  • Mass(kg)
    6.5
1 pc.
466-8197
775
11 Day(s) or more
-

Part Number : CLL-900
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Trusco Code
    466-8197
  • Width dimension(mm)
    775
  • Depth(mm)
    200
  • Height Dimension(mm)
    99
  • Compatible Work Bench
    CLM Type
  • Material
    Steel
  • Power Consumption(W)
    20
  • Specifications
    Power supply cord: 4 m (with intermediary switch)
  • Specification 2
    Shelf Board / Fluorescent Lamp Set
  • Mass(kg)
    4.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)