(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shelf Board LUPR

Shelf Board LUPR

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 8,156.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Line work bench
  • Uniform Load(kg)
    10
  • Main body: option
    Option
  • Depth(mm)
    255
  • Height Dimension(mm)
    100
  • Material
    Steel
  • Specifications
    Compatible Work Bench: ULRT type
  • Capacity
    1 pc.

Product Description

[Features]
· Can be used for storing large bulk objects which cannot be stored with hooks and containers.
· It can also be used with containers arranged side by side.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list