(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Container Liner LUPR

Container Liner LUPR

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LUPR-CL1

  • Product Type
    Line work bench
  • Uniform Load(kg)
    20
  • Main body: option
    Option
  • Width dimension(mm)
    1199
  • Height Dimension(mm)
    76
  • Material
    Steel
  • Specifications
    ULRT Type
  • Settable Number of Containers
    VN-1N (11 Pieces), VN-2N (8 Pieces), VN-3N (5 Pieces)
  • Mass(kg)
    2.5
  • Capacity
    1 pc.
Part Number
LUPR-CL1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 6,050.00

4 Piece(s) 14 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Line work bench
  • Uniform Load(kg)
    20
  • Main body: option
    Option
  • Width dimension(mm)
    1199
  • Height Dimension(mm)
    76
  • Material
    Steel
  • Specifications
    ULRT Type
  • Settable Number of Containers
    VN-1N (11 Pieces), VN-2N (8 Pieces), VN-3N (5 Pieces)
  • Mass(kg)
    2.5
  • Capacity
    1 pc.

Product Description

[Features]
· VN containers can be set together.
· Can be used to organize nuts/bolts and other small items.

Specifications of LUPR-CL1

  • Product Type
    Line work bench
  • Uniform Load(kg)
    20
  • Main body: option
    Option
  • Width dimension(mm)
    1199
  • Height Dimension(mm)
    76
  • Material
    Steel
  • Specifications
    ULRT Type
  • Settable Number of Containers
    VN-1N (11 Pieces), VN-2N (8 Pieces), VN-3N (5 Pieces)
  • Mass(kg)
    2.5
  • Capacity
    1 pc.
Part Number
LUPR-CL1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 6,050.00

4 Piece(s) 14 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1