(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

All Stainless Steel Perforated Workbench, H-Frame Type, Perforated Panel Top Plate, SUS304 Equal Load (kg) 250

All Stainless Steel Perforated Workbench, H-Frame Type, Perforated Panel Top Plate, SUS304 Equal Load (kg) 250

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 155,809.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PTB-1260
PTB-1270
PTB-1560
PTB-1570
PTB-1860
PTB-1870
PTB-1890
PTB-960
PTB-970
PTH-1260
PTH-1270
PTH-1560
PTH-1570
PTH-1860
PTH-1870
PTH-960
PTH-970
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Mass
(kg)
Capacity

₹ 167,998.58

1 Piece(s) 13 Day(s) or more 1200 600 #400 BA Finish 23.0 1 unit

₹ 175,310.33

1 Piece(s) 13 Day(s) or more 1200 750 #400 BA Finish 28.0 1 unit

₹ 187,895.27

1 Piece(s) 13 Day(s) or more 1500 600 #400 BA Finish 28.0 1 unit

₹ 194,257.13

1 Piece(s) 13 Day(s) or more 1500 750 #400 BA Finish 31.0 1 unit

₹ 199,517.20

1 Piece(s) 13 Day(s) or more 1800 600 #400 BA Finish 33.0 1 unit

₹ 205,948.69

1 Piece(s) 13 Day(s) or more 1800 750 #400 BA Finish 36.0 1 unit

₹ 215,646.98

1 Piece(s) 13 Day(s) or more 1800 900 #400 BA Finish 39.0 1 unit

₹ 159,145.98

1 Piece(s) 13 Day(s) or more 900 600 #400 BA Finish 19.0 1 unit

₹ 166,456.40

1 Piece(s) 13 Day(s) or more 900 750 #400 BA Finish 24.0 1 unit

₹ 164,660.82

1 Piece(s) 13 Day(s) or more 1200 600 Hair line finish 23.0 1 unit

₹ 172,042.22

1 Piece(s) 13 Day(s) or more 1200 750 Hair line finish 28.0 1 unit

₹ 184,557.51

1 Piece(s) 13 Day(s) or more 1500 600 Hair line finish 28.0 1 unit

₹ 190,989.00

1 Piece(s) 13 Day(s) or more 1500 750 Hair line finish 31.0 1 unit

₹ 196,249.07

1 Piece(s) 13 Day(s) or more 1800 600 Hair line finish 33.0 1 unit

₹ 202,610.93

1 Piece(s) 13 Day(s) or more 1800 750 Hair line finish 36.0 1 unit

₹ 155,809.56

1 Piece(s) 13 Day(s) or more 900 600 Hair line finish 19.0 1 unit

₹ 163,188.27

1 Piece(s) 13 Day(s) or more 900 750 Hair line finish 24.0 1 unit

Basic Specifications

  • Product Type
    Stainless steel work bench
  • Height (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Material
    Stainless Steel (SUS304)
  • Specifications
    Top Panel: Punching Top Panel (φ5 mm-8 pitch 60° staggered arrangement)
  • Specification 2
    Frame shape: H-shape frame
  • Capacity
    1 unit

Product Description

[Features]
· The top plate has a rounded surface on which dust is unlikely to accumulate and a structure that is easy on operator stomachs.
[Applications]
· For research facilities, cleanrooms, etc.

Part Number
PTB-1260
PTB-1270
PTB-1560
PTB-1570
PTB-1860
PTB-1870
PTB-1890
PTB-960
PTB-970
PTH-1260
PTH-1270
PTH-1560
PTH-1570
PTH-1860
PTH-1870
PTH-960
PTH-970
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Mass
(kg)
Capacity

₹ 167,998.58

1 Piece(s) 13 Day(s) or more 1200 600 #400 BA Finish 23.0 1 unit

₹ 175,310.33

1 Piece(s) 13 Day(s) or more 1200 750 #400 BA Finish 28.0 1 unit

₹ 187,895.27

1 Piece(s) 13 Day(s) or more 1500 600 #400 BA Finish 28.0 1 unit

₹ 194,257.13

1 Piece(s) 13 Day(s) or more 1500 750 #400 BA Finish 31.0 1 unit

₹ 199,517.20

1 Piece(s) 13 Day(s) or more 1800 600 #400 BA Finish 33.0 1 unit

₹ 205,948.69

1 Piece(s) 13 Day(s) or more 1800 750 #400 BA Finish 36.0 1 unit

₹ 215,646.98

1 Piece(s) 13 Day(s) or more 1800 900 #400 BA Finish 39.0 1 unit

₹ 159,145.98

1 Piece(s) 13 Day(s) or more 900 600 #400 BA Finish 19.0 1 unit

₹ 166,456.40

1 Piece(s) 13 Day(s) or more 900 750 #400 BA Finish 24.0 1 unit

₹ 164,660.82

1 Piece(s) 13 Day(s) or more 1200 600 Hair line finish 23.0 1 unit

₹ 172,042.22

1 Piece(s) 13 Day(s) or more 1200 750 Hair line finish 28.0 1 unit

₹ 184,557.51

1 Piece(s) 13 Day(s) or more 1500 600 Hair line finish 28.0 1 unit

₹ 190,989.00

1 Piece(s) 13 Day(s) or more 1500 750 Hair line finish 31.0 1 unit

₹ 196,249.07

1 Piece(s) 13 Day(s) or more 1800 600 Hair line finish 33.0 1 unit

₹ 202,610.93

1 Piece(s) 13 Day(s) or more 1800 750 Hair line finish 36.0 1 unit

₹ 155,809.56

1 Piece(s) 13 Day(s) or more 900 600 Hair line finish 19.0 1 unit

₹ 163,188.27

1 Piece(s) 13 Day(s) or more 900 750 Hair line finish 24.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon