Loading...

Work Bench with Handle for Height Adjustment Melamine Resin Countertop Uniform Load 300 kg

Brand :
TRUSCO NAKAYAMA

Caution

    Product Description



    Lightweight elevator-style workbench with height which can be set between 700 to 900 mm.
    [Features]
    · Workbench developed to make lifting easy.
    · Lifting devices built into all 4 legs allow it to be set at a desired height (700-900 mm).
    · The position of the lower horizontal crossbar can be changed in 3 ways depending on how it is used.
    · The handle knob is a folding type, so it does not interfere with the work.
    · Lighter than hydraulic type, no need for concern about oil leakage.
    [Applications]
    · For workplaces with a lot of assembly work for large or small items.
    · Ideal for work in research and experimental laboratories, schools, and offices.