(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light Work Bench Average Load (kg) 50

Light Work Bench Average Load (kg) 50

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 39,058.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
TWT-0960-NG
TWT-1275-NG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Material Mass
(kg)
Capacity

₹ 39,058.24

1 Piece(s) 24 Day(s) or more 900 600 Top Panel: Melamine cosmetic panel + particleboard 26 mm thick 16.2 1 unit

₹ 45,908.60

1 Piece(s) 23 Day(s) or more 1200 750 Top Panel: Melamine cosmetic panel + particleboard 27 mm thick 21.4 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Material Mass
(kg)
Capacity

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    700~1000
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Material 2
    Frame: Steel Pipe Powder Coating
  • Top Plate Material
    Decorative Melamine
  • Specifications
    Lift method: screw adjustment type
  • Specification 2
    Vertical pitch: arbitrary
  • Specification 3
    Caster: Swivel Wheels (With Stopper) 4 Pieces
  • Capacity
    1 unit

Product Description

[Features]
· Equipped with a function that allows it to be adjusted to heights between 700 and 1,000 mm according to work purposes and applications.
· Since it is equipped with casters with stoppers, it can be moved easily at worksites.
· The height of the top board is indicated on the post pipe.

Part Number
TWT-0960-NG
TWT-1275-NG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Material Mass
(kg)
Capacity

₹ 39,058.24

1 Piece(s) 24 Day(s) or more 900 600 Top Panel: Melamine cosmetic panel + particleboard 26 mm thick 16.2 1 unit

₹ 45,908.60

1 Piece(s) 23 Day(s) or more 1200 750 Top Panel: Melamine cosmetic panel + particleboard 27 mm thick 21.4 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Material Mass
(kg)
Capacity

Loading...

Light Work Bench Average Load (kg) 50

Light Work Bench Average Load (kg) 50

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 39,058.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language