(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Optional Air Source for Handle-Raised Work Bench

Optional Air Source for Handle-Raised Work Bench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TFKAC-200T

  • Product Type
    Adjustable height work bench
  • Main body: option
    Option
  • Details Type
    Air Power Supply
  • Width dimension(mm)
    51
  • Depth(mm)
    118
  • Height Dimension(mm)
    95
  • Material
    Main Body: Steel
  • Specifications
    Number of Air Sources: 2
  • Specification 2
    Compatible Mounting Bracket TFKS-K (1)
  • Specification 3
    Vise outlet width: 2 outlets
  • Mass(g)
    300
  • Capacity
    1 pc.
Part Number
TFKAC-200T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 7,449.40

1 Piece(s) 13 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Main body: option
    Option
  • Details Type
    Air Power Supply
  • Width dimension(mm)
    51
  • Depth(mm)
    118
  • Height Dimension(mm)
    95
  • Material
    Main Body: Steel
  • Specifications
    Number of Air Sources: 2
  • Specification 2
    Compatible Mounting Bracket TFKS-K (1)
  • Specification 3
    Vise outlet width: 2 outlets
  • Mass(g)
    300
  • Capacity
    1 pc.

Product Description

[Features]
· An air source can be attached in the vicinity to immediately enable the use of air tools, air dusters, etc. while working.
[Applications]
· Optional Accessories for "TFKSS Type" Light Working Tables

Specifications of TFKAC-200T

  • Product Type
    Adjustable height work bench
  • Main body: option
    Option
  • Details Type
    Air Power Supply
  • Width dimension(mm)
    51
  • Depth(mm)
    118
  • Height Dimension(mm)
    95
  • Material
    Main Body: Steel
  • Specifications
    Number of Air Sources: 2
  • Specification 2
    Compatible Mounting Bracket TFKS-K (1)
  • Specification 3
    Vise outlet width: 2 outlets
  • Mass(g)
    300
  • Capacity
    1 pc.
Part Number
TFKAC-200T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 7,449.40

1 Piece(s) 13 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon