(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Optional Outlet for Handle-Raised Work Bench

Optional Outlet for Handle-Raised Work Bench

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of TFKK-200

  • Product Type
    Adjustable height work bench
  • Main body: option
    Option
  • Details Type
    Outlet
  • Width dimension(mm)
    35
  • Depth(mm)
    30
  • Height Dimension(mm)
    162
  • Material
    Main Body: Steel
  • Specifications
    Outlet: 2 Ports (With Ground)
  • Specification 2
    With 3 m Cord
  • Specification 3
    Compatible Mounting Bracket TFKS-K (1)
  • Mass(kg)
    1.2
  • Capacity
    1 pc.
Part Number
TFKK-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 9,539.00

1 Piece(s) 13 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Main body: option
    Option
  • Details Type
    Outlet
  • Width dimension(mm)
    35
  • Depth(mm)
    30
  • Height Dimension(mm)
    162
  • Material
    Main Body: Steel
  • Specifications
    Outlet: 2 Ports (With Ground)
  • Specification 2
    With 3 m Cord
  • Specification 3
    Compatible Mounting Bracket TFKS-K (1)
  • Mass(kg)
    1.2
  • Capacity
    1 pc.

Product Description

[Features]
· A power source can be attached in the vicinity to immediately enable the use of electric tools, etc. while working.
[Applications]
· Optional Accessories for "TFKSS Type" Light Working Tables

Specifications of TFKK-200

  • Product Type
    Adjustable height work bench
  • Main body: option
    Option
  • Details Type
    Outlet
  • Width dimension(mm)
    35
  • Depth(mm)
    30
  • Height Dimension(mm)
    162
  • Material
    Main Body: Steel
  • Specifications
    Outlet: 2 Ports (With Ground)
  • Specification 2
    With 3 m Cord
  • Specification 3
    Compatible Mounting Bracket TFKS-K (1)
  • Mass(kg)
    1.2
  • Capacity
    1 pc.
Part Number
TFKK-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 9,539.00

1 Piece(s) 13 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

Loading...

Optional Outlet for Handle-Raised Work Bench

Optional Outlet for Handle-Raised Work Bench

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list