Loading...

Handle Elevator Type Lightweight Workbench, Equal Load (kg) 300, Width (mm) 900

Brand :
TRUSCO NAKAYAMA

Caution

  • When moving, do not put anything on the workbench. For the body uniform load (when stopped) with casters mounted, use at 150 kg or less.

Product Description

[Features]
· Lifting devices are built into all 4 legs and can be simultaneously moved by handle operation, so it can be set at a desired height.
· The handle knob is a folding type, so it does not interfere with the work.
[Applications]
· For assembling large and small parts and for inspection sites.
· For workplaces utilizing a shift system including early departures and late arrivals.

Handle Elevator Type Lightweight Workbench, Equal Load (kg) 300, Width (mm) 900 | TRUSCO NAKAYAMA | MISUMI India