(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjustable Height Work Bench with Vise Average Load (kg) 250/500

Adjustable Height Work Bench with Vise Average Load (kg) 250/500

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of UTVC-960V12YG

  • Product Type
    Adjustable height work bench
  • Height (mm)
    691~901
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Caster Type
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Rubber
  • Top Plate Material
    DAP Resin
  • Specifications
    Vertical pitch: 35 mm
  • Specification 2
    Drawers F-1, F-2, UDC-001, UDC-002 can be attached
  • Specification 3
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Specification 4
    With Anvil Vise (VRS-125N)
  • Mass(kg)
    46.5
  • Capacity
    1 unit
Part Number
UTVC-960V12YG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 86,016.00

1 Piece(s) 13 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    691~901
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Caster Type
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Rubber
  • Top Plate Material
    DAP Resin
  • Specifications
    Vertical pitch: 35 mm
  • Specification 2
    Drawers F-1, F-2, UDC-001, UDC-002 can be attached
  • Specification 3
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Specification 4
    With Anvil Vise (VRS-125N)
  • Mass(kg)
    46.5
  • Capacity
    1 unit

Product Description

Assembly required
Materials: Main body: Steel
Specifications: Lifting pitch: 35 mm
Specifications 2: Drawer F-1, F-2, UDC-001, UDC-002 / Attachable

Specifications of UTVC-960V12YG

  • Product Type
    Adjustable height work bench
  • Height (mm)
    691~901
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Caster Type
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Rubber
  • Top Plate Material
    DAP Resin
  • Specifications
    Vertical pitch: 35 mm
  • Specification 2
    Drawers F-1, F-2, UDC-001, UDC-002 can be attached
  • Specification 3
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Specification 4
    With Anvil Vise (VRS-125N)
  • Mass(kg)
    46.5
  • Capacity
    1 unit
Part Number
UTVC-960V12YG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 86,016.00

1 Piece(s) 13 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon