(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Optional Mounting Brackets for Light Weight Work Bench

Optional Mounting Brackets for Light Weight Work Bench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TFAE-K

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Optional Mounting Bracket
  • Width dimension(mm)
    65
  • Depth(mm)
    35
  • Height Dimension(mm)
    265
  • Material
    Main Body: Steel
  • Mass(g)
    500
  • Capacity
    1 pc.
Part Number
TFAE-K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 2,955.11

10 Piece(s) 11 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Optional Mounting Bracket
  • Width dimension(mm)
    65
  • Depth(mm)
    35
  • Height Dimension(mm)
    265
  • Material
    Main Body: Steel
  • Mass(g)
    500
  • Capacity
    1 pc.

Product Description

[Features]
· Required when mounting TFAE type optional mounts.
· Power outlets and air source couplers can be installed side by side with one metal fitting.
[Applications]
· Optional Accessories for "TFAE Type" Light Working Tables

Specifications of TFAE-K

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Optional Mounting Bracket
  • Width dimension(mm)
    65
  • Depth(mm)
    35
  • Height Dimension(mm)
    265
  • Material
    Main Body: Steel
  • Mass(g)
    500
  • Capacity
    1 pc.
Part Number
TFAE-K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 2,955.11

10 Piece(s) 11 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1