(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Optional Air Source for Light Weight Work Bench

Optional Air Source for Light Weight Work Bench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TFAC-200T

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Air Power Supply
  • Width dimension(mm)
    51
  • Depth(mm)
    118
  • Height Dimension(mm)
    95
  • Material
    Main Body: Steel
  • Specifications
    Coupler: With 2 Openings
  • Mass(g)
    500
  • Capacity
    1 pc.
Part Number
TFAC-200T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 8,859.00

4 Piece(s) 14 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Air Power Supply
  • Width dimension(mm)
    51
  • Depth(mm)
    118
  • Height Dimension(mm)
    95
  • Material
    Main Body: Steel
  • Specifications
    Coupler: With 2 Openings
  • Mass(g)
    500
  • Capacity
    1 pc.

Product Description

[Features]
· An air source coupler can be attached in the vicinity to immediately enable the use of air tools, air dusters, etc. while working.
[Applications]
· Optional Accessories for "TFAE Type" Light Working Tables

Specifications of TFAC-200T

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Air Power Supply
  • Width dimension(mm)
    51
  • Depth(mm)
    118
  • Height Dimension(mm)
    95
  • Material
    Main Body: Steel
  • Specifications
    Coupler: With 2 Openings
  • Mass(g)
    500
  • Capacity
    1 pc.
Part Number
TFAC-200T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 8,859.00

4 Piece(s) 14 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon