(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Slip Sheet for Work Benches

Non-Slip Sheet for Work Benches

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of T1800MD-GY

  • Product Type
    Work bench attachment
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Main body: option
    Option
  • Color
    Gray
  • Trusco Code
    366-4945
  • Material
    Plastic Box
  • Application
    For protecting products on a workbench and preventing damage on the surface.
  • Thickness(mm)
    5
  • Mass(kg)
    1.3
  • Capacity
    1 pc.

Loading...

Part Number
T1800MD-GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 3,056.00

4 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

Product Description

[Features]
· A special film that suppresses slippage is affixed to one side (workbench side) of corrugated plastic.
[Applications]
· For protecting products on a workbench and preventing damage on the surface.

Specifications of T1800MD-GY

  • Product Type
    Work bench attachment
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Main body: option
    Option
  • Color
    Gray
  • Trusco Code
    366-4945
  • Material
    Plastic Box
  • Application
    For protecting products on a workbench and preventing damage on the surface.
  • Thickness(mm)
    5
  • Mass(kg)
    1.3
  • Capacity
    1 pc.

Loading...

Part Number
T1800MD-GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 3,056.00

4 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

Loading...

Non-Slip Sheet for Work Benches

Non-Slip Sheet for Work Benches

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language