(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Adjuster Set

Adjuster Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,484.93 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AJG8-40-50-4S
AJG16-60-60-4S
AJG16-60-130-4S
AJP16-45-40-4S
AJS16-75-60-4S
AJS16-75-130-4S
AJS16ST-70-75-4S
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Full height
(mm)
Base Diameter
(mm)
Screw Size Specifications Mass
(g)
Capacity

₹ 2,484.35

1 Pack(s)

4 Pieces Per Package

7 Day(s) or more 150 M8 Screw 69 40 M8 x 1.25 Screw Length: 50 mm 240 1 Box (4 pcs)

₹ 3,420.69

1 Pack(s)

4 Pieces Per Package

14 Day(s) or more 500 M16 Screw 84 60 M16×2.0 Screw Length: 60 mm 1040 1 Box (4 pcs)

₹ 4,962.89

1 Pack(s)

4 Pieces Per Package

13 Day(s) or more 500 M16 Screw 154 60 M16×2.0 Screw Length: 130 mm 1420 1 Box (4 pcs)

₹ 1,484.93

1 Pack(s)

4 Pieces Per Package

14 Day(s) or more 300 M16 Screw 62 45 M16×2.0 Screw Length: 42 mm 480 1 Box (4 pcs)

₹ 2,358.13

1 Pack(s)

4 Pieces Per Package

14 Day(s) or more 1000 M16 Screw 83 77 M16×2.0 Screw Length: 60 mm 1000 1 Box (4 pcs)

₹ 3,881.20

1 Pack(s)

4 Pieces Per Package

14 Day(s) or more 1000 M16 Screw 153 77 M16×2.0 Screw Length: 130 mm 1400 1 Box (4 pcs)

₹ 6,138.60

1 Pack(s)

4 Pieces Per Package

14 Day(s) or more 1000 M16 Screw 105 70×120 M16×2.0 Screw Length: 75 mm 1200 1 Box (4 pcs)

Basic Specifications

Product Description

Adjuster set.
· Material: Iron, neoprene rubber (hardness 80).

Part Number
AJG8-40-50-4S
AJG16-60-60-4S
AJG16-60-130-4S
AJP16-45-40-4S
AJS16-75-60-4S
AJS16-75-130-4S
AJS16ST-70-75-4S
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Full height
(mm)
Base Diameter
(mm)
Screw Size Specifications Mass
(g)
Capacity

₹ 2,484.35

1 Pack(s)

4 Pieces Per Package

7 Day(s) or more 150 M8 Screw 69 40 M8 x 1.25 Screw Length: 50 mm 240 1 Box (4 pcs)

₹ 3,420.69

1 Pack(s)

4 Pieces Per Package

14 Day(s) or more 500 M16 Screw 84 60 M16×2.0 Screw Length: 60 mm 1040 1 Box (4 pcs)

₹ 4,962.89

1 Pack(s)

4 Pieces Per Package

13 Day(s) or more 500 M16 Screw 154 60 M16×2.0 Screw Length: 130 mm 1420 1 Box (4 pcs)

₹ 1,484.93

1 Pack(s)

4 Pieces Per Package

14 Day(s) or more 300 M16 Screw 62 45 M16×2.0 Screw Length: 42 mm 480 1 Box (4 pcs)

₹ 2,358.13

1 Pack(s)

4 Pieces Per Package

14 Day(s) or more 1000 M16 Screw 83 77 M16×2.0 Screw Length: 60 mm 1000 1 Box (4 pcs)

₹ 3,881.20

1 Pack(s)

4 Pieces Per Package

14 Day(s) or more 1000 M16 Screw 153 77 M16×2.0 Screw Length: 130 mm 1400 1 Box (4 pcs)

₹ 6,138.60

1 Pack(s)

4 Pieces Per Package

14 Day(s) or more 1000 M16 Screw 105 70×120 M16×2.0 Screw Length: 75 mm 1200 1 Box (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1