(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Front Panel SFPB Type

Front Panel SFPB Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 20,773.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Height Dimension(mm)
    456
  • Material
    Steel
  • Specifications
    Compatible Devices: AE type, HAE type, AEW type, HAEW type, GW type, UT type, HW type, DW type, AWM type, LEW type, AEW type, TW type, TWZ type, TWC type
  • Specification 2
    Top panels with a maximum thickness of 45 mm may be attached
  • Capacity
    1 unit

Product Description

[Features]
· The combination and recombination of various optional hooks, allow all sorts of tools and gauges to be managed at a glance.
· The combination and recombination of various optional hooks, allow all sorts of tools and gauges to be managed at a glance.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list