(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Work Bench with 3 Face Panel / 3-Shelf / 4-Shelf Cabinet Average Load (kg) 3000

Heavy Work Bench with 3 Face Panel / 3-Shelf / 4-Shelf Cabinet Average Load (kg) 3000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 201,163.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Drawer (small)(mm)
    370×458×26
  • Drawer (large)(mm)
    370×454×83
  • Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 Row 3 Levels D-3Z With Key / 1 Row 4 Levels Spring-Up Type Locker D-4Z With Key
  • Capacity
    1 unit

Product Description

[Features]
· Equipped with 3-way curtain plates, 1 partition and 4 dividers are attached to each drawer of the cabinet D-3Z and D-4Z.
· The body is made of structural steel pipe and rolled steel, and all connection parts have been welded for excellent durability.
· Drawers can be installed in the desired position.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list