(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Work Bench with 3-Shelf / 4-Shelf Cabinet Average Load (kg) 3000

Heavy Work Bench with 3-Shelf / 4-Shelf Cabinet Average Load (kg) 3000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 222,776.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RTW-1200D3D4
STW-1200D3D4
TW-1200D3D4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Capacity

₹ 230,570.60

1 Piece(s) 13 Day(s) or more 4989999639704 770-2922 1 unit

₹ 223,533.88

1 Piece(s) 13 Day(s) or more 4989999642766 770-3481 1 unit

₹ 222,776.67

1 Piece(s) 13 Day(s) or more 4989999635799 770-3660 1 unit

Basic Specifications

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Specifications
    1 Row 3 Levels D-3Z With Key / 1 Row 4 Levels Spring-Up Type Locker D-4Z With Key
  • Accessory
    1 vertical partition board and 4 horizontal partition boards are attached per drawer stage
  • Capacity
    1 unit

Product Description

[Features]
· Uses drawers of different depths for more efficient storage in each cabinet.
· The body is made of structural steel pipe and rolled steel, and all connection parts have been welded for excellent durability.
· Drawers can be installed in the desired position.

Part Number
RTW-1200D3D4
STW-1200D3D4
TW-1200D3D4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Capacity

₹ 230,570.60

1 Piece(s) 13 Day(s) or more 4989999639704 770-2922 1 unit

₹ 223,533.88

1 Piece(s) 13 Day(s) or more 4989999642766 770-3481 1 unit

₹ 222,776.67

1 Piece(s) 13 Day(s) or more 4989999635799 770-3660 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon