(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caster-Free Work Table with 2 Drawer, Equal Load (kg) 500

Caster-Free Work Table with 2 Drawer, Equal Load (kg) 500

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 78,543.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CFWP-0960F2
CFWP-1875F2
CFWP-1890F2
CFWR-0960F2
CFWR-1875F2
CFWR-1890F2
CFWS-0960F2
CFWS-1875F2
CFWS-1890F2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

₹ 78,543.95

1 Piece(s) 7 Day(s) or more 900 600 DAP Decorative Top Plate 277-9668 46.0 1 unit

₹ 105,910.69

1 Piece(s) 9 Day(s) or more 1800 750 DAP Decorative Top Plate 277-9722 71.0 1 unit

₹ 112,885.20

1 Piece(s) 9 Day(s) or more 1800 900 DAP Decorative Top Plate 277-9731 75.0 1 unit

₹ 81,870.45

1 Piece(s) 7 Day(s) or more 900 600 Linoleum Upholstered Top Plate 277-9773 46.5 1 unit

₹ 109,026.93

1 Piece(s) 9 Day(s) or more 1800 750 Linoleum Upholstered Top Plate 277-9838 72.0 1 unit

₹ 116,417.98

1 Piece(s) 9 Day(s) or more 1800 900 Linoleum Upholstered Top Plate 277-9846 80.0 1 unit

₹ 82,546.31

1 Piece(s) 7 Day(s) or more 900 600 Steel Top Plate 289-3681 47.0 1 unit

₹ 112,670.62

1 Piece(s) 9 Day(s) or more 1800 750 Steel Top Plate 289-3690 73.5 1 unit

₹ 119,860.76

1 Piece(s) 9 Day(s) or more 1800 900 Steel Top Plate 289-3703 79.5 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

Basic Specifications

Product Description

[Features]
· It has 2 levels of drawers that are handy for distinguishing items.
· Can be moved easily when necessary because of the casters installed on the workbench. In addition, during work it can be secured in place by using the adjuster.

Part Number
CFWP-0960F2
CFWP-1875F2
CFWP-1890F2
CFWR-0960F2
CFWR-1875F2
CFWR-1890F2
CFWS-0960F2
CFWS-1875F2
CFWS-1890F2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

₹ 78,543.95

1 Piece(s) 7 Day(s) or more 900 600 DAP Decorative Top Plate 277-9668 46.0 1 unit

₹ 105,910.69

1 Piece(s) 9 Day(s) or more 1800 750 DAP Decorative Top Plate 277-9722 71.0 1 unit

₹ 112,885.20

1 Piece(s) 9 Day(s) or more 1800 900 DAP Decorative Top Plate 277-9731 75.0 1 unit

₹ 81,870.45

1 Piece(s) 7 Day(s) or more 900 600 Linoleum Upholstered Top Plate 277-9773 46.5 1 unit

₹ 109,026.93

1 Piece(s) 9 Day(s) or more 1800 750 Linoleum Upholstered Top Plate 277-9838 72.0 1 unit

₹ 116,417.98

1 Piece(s) 9 Day(s) or more 1800 900 Linoleum Upholstered Top Plate 277-9846 80.0 1 unit

₹ 82,546.31

1 Piece(s) 7 Day(s) or more 900 600 Steel Top Plate 289-3681 47.0 1 unit

₹ 112,670.62

1 Piece(s) 9 Day(s) or more 1800 750 Steel Top Plate 289-3690 73.5 1 unit

₹ 119,860.76

1 Piece(s) 9 Day(s) or more 1800 900 Steel Top Plate 289-3703 79.5 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list