(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light Duty Height Adjustable Workbench, Basic Type, Uniform Load 150 kg

Light Duty Height Adjustable Workbench, Basic Type, Uniform Load 150 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 39,162.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Lift method
    Adjustable Fitting
  • Vertical pitch(mm)
    50
  • Capacity
    1 unit

Product Description

A workbench that can be easily adjusted in height.
[Features]
· The height can be adjusted between 650 and 950 mm at a height with a pitch of 50 mm.
· Can be adjusted to allow work to be performed standing or sitting in line with the content of the work.
· The height can be easily adjusted as a scale is attached.
[Applications]
· Enables work in a more comfortable posture in assembling, packing and sorting.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language