(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light Work Bench Average Load (kg) 150

Light Work Bench Average Load (kg) 150

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 33,626.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Rubber
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    100 mm Swivel Wheels 2 Pieces / 100 mm (with Stopper) 2 Pieces
  • Assembly guide
    30 Minutes per 2 Persons
  • Capacity
    1 unit

Product Description

Equipped with casters, it is convenient for moving the workbench.
Material 1 / Main body: Steel
Material 2 / Caster metal fittings: Steel
Material 3 / Wheel: Rubber
Uniform load (kg): 150

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list