(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Drum Support for Optional Drum for Pallet Rack

Drum Support for Optional Drum for Pallet Rack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DSW1100

  • Material
    Steel
  • Depth(mm)
    1100
  • Product Type
    Heavy duty type options
  • Other
    Option
  • Details Type
    Drum Support for Drums
  • Trusco Code
    459-2875
  • Features
    Prevents drums from rolling away.
  • Mass
    7.8kg
  • Amount Of Content
    1 unit
Part Number
DSW1100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 11,933.00

1 Piece(s) 30 Day(s) or more 1 unit

Basic Specifications

  • Material
    Steel
  • Depth(mm)
    1100
  • Product Type
    Heavy duty type options
  • Other
    Option
  • Details Type
    Drum Support for Drums
  • Trusco Code
    459-2875
  • Features
    Prevents drums from rolling away.
  • Mass
    7.8kg
  • Amount Of Content
    1 unit

Product Description

It prevents drums from rolling.
Materials: steel
3 sizes are available.

Specifications of DSW1100

  • Material
    Steel
  • Depth(mm)
    1100
  • Product Type
    Heavy duty type options
  • Other
    Option
  • Details Type
    Drum Support for Drums
  • Trusco Code
    459-2875
  • Features
    Prevents drums from rolling away.
  • Mass
    7.8kg
  • Amount Of Content
    1 unit
Part Number
DSW1100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 11,933.00

1 Piece(s) 30 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1