(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Plastic Rack, Even Loading, 70 (kg/level)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 36,695.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
805270-BL
805270-CL
805953-BL
805953-GL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Color Effective Width
(mm)
Trusco Code Mass
(kg)
Maximum Capacity Amount Of Content

₹ 36,695.00

1 Piece(s) 19 Day(s) or more 900 1820 5 Blue 788 459-3600 19.1 350 kg/Unit 1 unit

₹ 36,695.00

1 Piece(s) 19 Day(s) or more 900 1820 5 Cream 788 459-3618 19.1 350 kg/Unit 1 unit

₹ 49,840.00

1 Piece(s) 19 Day(s) or more 1200 1796 4 Blue 1087 459-3642 26.2 280 kg/Unit 1 unit

₹ 49,840.00

1 Piece(s) 19 Day(s) or more 1200 1796 4 Gray 1087 459-3651 26.2 280 kg/Unit 1 unit

Basic Specifications

  • Connecting type
    Single Unit Type
  • Material
    Plastic
  • Depth(mm)
    450
  • Product Type
    Lightweight Type (~ 200 Kg)
  • Uniform Load Capacity(kg/grade)
    70
  • Features
    Assembly is also easy, and can be accomplished without tools.
  • Specifications 1
    Assembly type
  • Operating Temperature Range
    0–60°C
  • Amount Of Content
    1 unit

Product Description

[Features]
A plastic rack with a uniform load capacity of 70 kg.
It is easy to assemble without using any tools.

Part Number
805270-BL
805270-CL
805953-BL
805953-GL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Color Effective Width
(mm)
Trusco Code Mass
(kg)
Maximum Capacity Amount Of Content

₹ 36,695.00

1 Piece(s) 19 Day(s) or more 900 1820 5 Blue 788 459-3600 19.1 350 kg/Unit 1 unit

₹ 36,695.00

1 Piece(s) 19 Day(s) or more 900 1820 5 Cream 788 459-3618 19.1 350 kg/Unit 1 unit

₹ 49,840.00

1 Piece(s) 19 Day(s) or more 1200 1796 4 Blue 1087 459-3642 26.2 280 kg/Unit 1 unit

₹ 49,840.00

1 Piece(s) 19 Day(s) or more 1200 1796 4 Gray 1087 459-3651 26.2 280 kg/Unit 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1