(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Angle (40 mm Square SUS430)

Stainless Steel Angle (40 mm Square SUS430)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,145.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUS40-1200-2.0
SUS40-1500-2.0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Length Dimension
(mm)
Trusco Code Mass 内容量

₹ 3,145.51

4 Piece(s) 7 Day(s) or more 1200 1200 507-2867 1.41kg 1 pc.

₹ 3,335.00

4 Piece(s) 9 Day(s) or more 1500 1500 507-2875 1.77kg 1 pc.

Basic Specifications

Product Description

Stainless steel angle for light/medium weight shelves that is resistant to rust and can be used around water.
[Features]
· Stainless steel 40 mm square L-type angle material.
· Easy to process and can be used for various purposes by connecting with bolts.
· Optional parts which are resistant against rust and water.
[Applications]
· Ideal for use in places where hygiene is important, such as manufacturing plants for food and medicine.

Part Number
SUS40-1200-2.0
SUS40-1500-2.0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Length Dimension
(mm)
Trusco Code Mass 内容量

₹ 3,145.51

4 Piece(s) 7 Day(s) or more 1200 1200 507-2867 1.41kg 1 pc.

₹ 3,335.00

4 Piece(s) 9 Day(s) or more 1500 1500 507-2875 1.77kg 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon