(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Lightweight Shelf (SUS430 / Solid Shelf Type)

Stainless Steel Lightweight Shelf (SUS430 / Solid Shelf Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 48,840.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SU4-4344
SU4-4364
SU4-4444
SU4-4464
SU4-4544
SU4-4564
SU4-4644
SU4-4664
SU4-5345
SU4-5365
SU4-5445
SU4-5465
SU4-5545
SU4-5565
SU4-5645
SU4-5665
SU4-6345
SU4-6365
SU4-6445
SU4-6465
SU4-6545
SU4-6565
SU4-6645
SU4-6665
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Uniform Load Capacity
(kg/grade)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

₹ 48,840.13

1 Piece(s) 14 Day(s) or more 875 450 1200 4 100 799 301-8326 20.44kg 1 unit

₹ 61,976.27

1 Piece(s) 14 Day(s) or more 875 600 1200 4 120 799 301-8334 23.8kg 1 unit

₹ 65,772.47

1 Piece(s) 14 Day(s) or more 1200 450 1200 4 120 1124 301-8385 28.44kg 1 unit

₹ 81,008.60

1 Piece(s) 18 Day(s) or more 1200 600 1200 4 120 1124 301-8393 33.36kg 1 unit

₹ 77,377.80

1 Piece(s) 14 Day(s) or more 1500 450 1200 4 120 1424 301-8440 33.52kg 1 unit

₹ 107,842.38

1 Piece(s) 14 Day(s) or more 1500 600 1200 4 120 1424 301-8458 43.92kg 1 unit

₹ 98,670.64

1 Piece(s) 14 Day(s) or more 1800 450 1200 4 120 1724 301-8504 45.28kg 1 unit

₹ 122,614.27

1 Piece(s) 14 Day(s) or more 1800 600 1200 4 120 1724 301-8512 51kg 1 unit

₹ 58,836.31

1 Piece(s) 14 Day(s) or more 875 450 1500 5 100 799 301-8342 25.37kg 1 unit

₹ 75,258.51

1 Piece(s) 14 Day(s) or more 875 600 1500 5 120 799 301-8351 29.57kg 1 unit

₹ 80,042.95

1 Piece(s) 23 Day(s) or more 1200 450 1500 5 120 1124 301-8407 35.37kg 1 unit

₹ 99,032.85

1 Piece(s) 14 Day(s) or more 1200 600 1500 5 120 1124 301-8415 41.52kg 1 unit

₹ 94,538.53

1 Piece(s) 18 Day(s) or more 1500 450 1500 5 120 1424 301-8466 41.72kg 1 unit

₹ 132,626.62

1 Piece(s) 14 Day(s) or more 1500 600 1500 5 120 1424 301-8474 54.72kg 1 unit

₹ 121,140.55

1 Piece(s) 14 Day(s) or more 1800 450 1500 5 120 1724 301-8521 56.42kg 1 unit

₹ 151,048.65

1 Piece(s) 14 Day(s) or more 1800 600 1500 5 120 1724 301-8539 63.57kg 1 unit

₹ 61,197.18

1 Piece(s) 14 Day(s) or more 875 450 1800 5 100 799 301-8369 26.77kg 1 unit

₹ 77,626.09

1 Piece(s) 14 Day(s) or more 875 600 1800 5 120 799 301-8377 30.97kg 1 unit

₹ 82,410.49

1 Piece(s) 14 Day(s) or more 1200 450 1800 5 120 1124 301-8423 36.77kg 1 unit

₹ 101,395.05

1 Piece(s) 19 Day(s) or more 1200 600 1800 5 120 1124 301-8431 42.92kg 1 unit

₹ 96,899.42

1 Piece(s) 14 Day(s) or more 1500 450 1800 5 120 1424 301-8482 43.12kg 1 unit

₹ 134,904.45

1 Piece(s) 14 Day(s) or more 1500 600 1800 5 120 1424 301-8491 56.12kg 1 unit

₹ 123,509.45

1 Piece(s) 14 Day(s) or more 1800 450 1800 5 120 1724 301-8547 57.82kg 1 unit

₹ 153,410.87

1 Piece(s) 14 Day(s) or more 1800 600 1800 5 120 1724 301-8555 64.97kg 1 unit

Basic Specifications

Product Description

Sanitary lightweight shelf with strong rust resistance, excellent corrosion resistance, chemical resistance, and durability.
[Features]
· An angle shelf made of stainless steel that's hygienic and has excellent corrosion resistance, chemical resistance and durability.
· Features outstanding corrosion resistance, chemical resistance, and durability.
· A rust-resistant type that's ideal for environments where a large quantity of water or steam is generated.
· Strong against chemicals and the scratch resistance of the surface is also excellent.
· Controls static buildups as the base, corner plate, nuts, and bolts all use stainless steel.
[Applications]
· Ideal for places where hygiene is important, such as manufacturing plants for food and medicine.

Part Number
SU4-4344
SU4-4364
SU4-4444
SU4-4464
SU4-4544
SU4-4564
SU4-4644
SU4-4664
SU4-5345
SU4-5365
SU4-5445
SU4-5465
SU4-5545
SU4-5565
SU4-5645
SU4-5665
SU4-6345
SU4-6365
SU4-6445
SU4-6465
SU4-6545
SU4-6565
SU4-6645
SU4-6665
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Uniform Load Capacity
(kg/grade)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

₹ 48,840.13

1 Piece(s) 14 Day(s) or more 875 450 1200 4 100 799 301-8326 20.44kg 1 unit

₹ 61,976.27

1 Piece(s) 14 Day(s) or more 875 600 1200 4 120 799 301-8334 23.8kg 1 unit

₹ 65,772.47

1 Piece(s) 14 Day(s) or more 1200 450 1200 4 120 1124 301-8385 28.44kg 1 unit

₹ 81,008.60

1 Piece(s) 18 Day(s) or more 1200 600 1200 4 120 1124 301-8393 33.36kg 1 unit

₹ 77,377.80

1 Piece(s) 14 Day(s) or more 1500 450 1200 4 120 1424 301-8440 33.52kg 1 unit

₹ 107,842.38

1 Piece(s) 14 Day(s) or more 1500 600 1200 4 120 1424 301-8458 43.92kg 1 unit

₹ 98,670.64

1 Piece(s) 14 Day(s) or more 1800 450 1200 4 120 1724 301-8504 45.28kg 1 unit

₹ 122,614.27

1 Piece(s) 14 Day(s) or more 1800 600 1200 4 120 1724 301-8512 51kg 1 unit

₹ 58,836.31

1 Piece(s) 14 Day(s) or more 875 450 1500 5 100 799 301-8342 25.37kg 1 unit

₹ 75,258.51

1 Piece(s) 14 Day(s) or more 875 600 1500 5 120 799 301-8351 29.57kg 1 unit

₹ 80,042.95

1 Piece(s) 23 Day(s) or more 1200 450 1500 5 120 1124 301-8407 35.37kg 1 unit

₹ 99,032.85

1 Piece(s) 14 Day(s) or more 1200 600 1500 5 120 1124 301-8415 41.52kg 1 unit

₹ 94,538.53

1 Piece(s) 18 Day(s) or more 1500 450 1500 5 120 1424 301-8466 41.72kg 1 unit

₹ 132,626.62

1 Piece(s) 14 Day(s) or more 1500 600 1500 5 120 1424 301-8474 54.72kg 1 unit

₹ 121,140.55

1 Piece(s) 14 Day(s) or more 1800 450 1500 5 120 1724 301-8521 56.42kg 1 unit

₹ 151,048.65

1 Piece(s) 14 Day(s) or more 1800 600 1500 5 120 1724 301-8539 63.57kg 1 unit

₹ 61,197.18

1 Piece(s) 14 Day(s) or more 875 450 1800 5 100 799 301-8369 26.77kg 1 unit

₹ 77,626.09

1 Piece(s) 14 Day(s) or more 875 600 1800 5 120 799 301-8377 30.97kg 1 unit

₹ 82,410.49

1 Piece(s) 14 Day(s) or more 1200 450 1800 5 120 1124 301-8423 36.77kg 1 unit

₹ 101,395.05

1 Piece(s) 19 Day(s) or more 1200 600 1800 5 120 1124 301-8431 42.92kg 1 unit

₹ 96,899.42

1 Piece(s) 14 Day(s) or more 1500 450 1800 5 120 1424 301-8482 43.12kg 1 unit

₹ 134,904.45

1 Piece(s) 14 Day(s) or more 1500 600 1800 5 120 1424 301-8491 56.12kg 1 unit

₹ 123,509.45

1 Piece(s) 14 Day(s) or more 1800 450 1800 5 120 1724 301-8547 57.82kg 1 unit

₹ 153,410.87

1 Piece(s) 14 Day(s) or more 1800 600 1800 5 120 1724 301-8555 64.97kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1